The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
|---|---|---|---|---|---|
| 1/2x1/2-SP708-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1/2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.261 lb |
| 1/2x1/2-SP708-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1/2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.261 lb |
| 3/4x1/2-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.326 lb |
| 3/4x1/2-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.326 lb |
| 3/4x3/4-SP708-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 3/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.345 lb |
| 3/4x3/4-SP708-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 3/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.345 lb |
| 1x1/2-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.476 lb |
| 1x1/2-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.476 lb |
| 1x3/4-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.504 lb |
| 1x3/4-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.504 lb |
| 1x1-SP708-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.54 lb |
| 1x1-SP708-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.54 lb |
| 1 1/4x1/2-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.697 lb |
| 1 1/4x1/2-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.697 lb |
| 1 1/4x3/4-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.712 lb |
| 1 1/4x3/4-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.712 lb |
| 1 1/4x1-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.771 lb |
| 1 1/4x1-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.771 lb |
| 1 1/4x1 1/4-SP708-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 0.855 lb |
| 1 1/4x1 1/4-SP708-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 0.855 lb |
| 1 1/2x1/2-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.861 lb |
| 1 1/2x1/2-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.861 lb |
| 1 1/2x3/4-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.883 lb |
| 1 1/2x3/4-SP708R-HNBR |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.883 lb |
| 1 1/2x1-SP708R-EPDM |
CAD
N/A |
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.964 lb |