Item # |
CAD |
BIM |
Nominal Pipe Size |
Weight |
Quantity |
---|---|---|---|---|---|
1-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 | N/A 6 lb | |
1-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 | N/A 7.00 lb | |
1 1/4-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 1/4 | N/A 8.0 lb | |
1 1/4-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 1/4 | N/A 9 lb | |
1 1/2-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 1/2 | N/A 11 lb | |
1 1/2-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 1 1/2 | N/A 13.00 lb | |
2-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 2 | N/A 15 lb | |
2-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 2 | N/A 18 lb | |
2 1/2-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 | N/A 27 lb | |
2 1/2-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 | N/A 30.0 lb | |
3-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 3 | N/A 37 lb | |
3-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 3 | N/A 40.00 lb | |
4-2MT-MXM(2AXL) |
N/A ![]() |
N/A ![]() |
N/A 4 | N/A 64.0 lb | |
4-4MT-MXM(4AXL) |
N/A ![]() |
N/A ![]() |
N/A 4 | N/A 70.0 lb |