Item # |
CAD |
BIM |
Nominal Pipe Size |
Weight |
Quantity |
---|---|---|---|---|---|
2-2G-(2AXL) | N/A | N/A | N/A 2 | N/A 15 lb | |
2-4G-(4AXL) | N/A | N/A | N/A 2 | N/A 18 lb | |
2-8G-(8AXL) | N/A | N/A | N/A 2 | N/A 20 lb | |
2 1/2-2G-(2AXL) | N/A | N/A | N/A 2 1/2 | N/A 27 lb | |
2 1/2-4G-(4AXL) | N/A | N/A | N/A 2 1/2 | N/A 30.0 lb | |
2 1/2-8G-(8AXL) | N/A | N/A | N/A 2 1/2 | N/A 33.0 lb | |
3-2G-(2AXL) | N/A | N/A | N/A 3 | N/A 37 lb | |
3-4G-(4AXL) | N/A | N/A | N/A 3 | N/A 40.00 lb | |
3-8G-(8AXL) | N/A | N/A | N/A 3 | N/A 44 lb | |
4-2G-(2AXL) | N/A | N/A | N/A 4 | N/A 64.0 lb | |
4-4G-(4AXL) | N/A | N/A | N/A 4 | N/A 70.0 lb | |
4-8G-(8AXL) | N/A | N/A | N/A 4 | N/A 75 lb | |
5-2G-(2AXL) | N/A | N/A | N/A 5 | N/A 105.00 lb | |
5-4G-(4AXL) | N/A | N/A | N/A 5 | N/A 117.0 lb | |
5-8G-(8AXL) | N/A | N/A | N/A 5 | N/A 126 lb | |
6-2G-(2AXL) | N/A | N/A | N/A 6 | N/A 154 lb | |
6-4G-(4AXL) | N/A | N/A | N/A 6 | N/A 166 lb | |
6-8G-(8AXL) | N/A | N/A | N/A 6 | N/A 179 lb | |
8-2G-(2AXL) | N/A | N/A | N/A 8 | N/A 298 lb | |
8-4G-(4AXL) | N/A | N/A | N/A 8 | N/A 330 lb | |
8-8G-(8AXL) | N/A | N/A | N/A 8 | N/A 354 lb | |
10-2G-(2AXL) | N/A | N/A | N/A 10 | N/A 526 lb | |
10-4G-(4AXL) | N/A | N/A | N/A 10 | N/A 571 lb | |
10-8G-(8AXL) | N/A | N/A | N/A 10 | N/A 616 lb | |
12-2G-(2AXL) | N/A | N/A | N/A 12 | N/A 775 lb |