Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
|---|---|---|---|---|---|
| 2 1/2 x 2 1/2-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 2 1/2 in | N/A 1.00 lb | |
| 2 1/2 x 3-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 3 in | N/A 1.00 lb | |
| 2 1/2 x 4-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 4 in | N/A 0.95 lb | |
| 2 1/2 x 5-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 5 in | N/A 0.95 lb | |
| 2 1/2 x 6-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 6 in | N/A 0.95 lb | |
| 2 1/2 x 8-TRC-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 8 in | N/A 0.95 lb | |
| 3 x 3-TRC-GRVD |
N/A
|
N/A
|
N/A 3 x 3 in | N/A 1.33 lb | |
| 3 x 4-TRC-GRVD |
N/A
|
N/A
|
N/A 3 x 4 in | N/A 1.27 lb | |
| 3 x 5-TRC-GRVD |
N/A
|
N/A
|
N/A 3 x 5 in | N/A 1.27 lb | |
| 3 x 6-TRC-GRVD |
N/A
|
N/A
|
N/A 3 x 6 in | N/A 1.13 lb | |
| 3 x 8-TRC-GRVD |
N/A
|
N/A
|
N/A 3 x 8 in | N/A 1.13 lb | |
| 4 x 4-TRC-GRVD |
N/A
|
N/A
|
N/A 4 x 4 in | N/A 2.40 lb | |
| 4 x 5-TRC-GRVD |
N/A
|
N/A
|
N/A 4 x 5 in | N/A 2.2 lb | |
| 4 x 6-TRC-GRVD |
N/A
|
N/A
|
N/A 4 x 6 in | N/A 2.00 lb | |
| 4 x 8-TRC-GRVD |
N/A
|
N/A
|
N/A 4 x 8 in | N/A 2.00 lb | |
| 6 x 6-TRC-GRVD |
N/A
|
N/A
|
N/A 6 x 6 in | N/A 5 lb | |
| 6 x 8-TRC-GRVD |
N/A
|
N/A
|
N/A 6 x 8 in | N/A 5 lb | |
| 8 x 8-TRC-GRVD |
N/A
|
N/A
|
N/A 8 x 8 in | N/A 0 lb |