Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
---|---|---|---|---|---|
1/4 x 1 1/4-8-MTL-THRD | N/A | N/A | N/A 1/4 x 1 1/4-8 in | N/A 0.080 lb | |
1/2 x 1 1/4-2-MTL-THRD | N/A | N/A | N/A 1/2 x 1 1/4-2 in | N/A 0.171 lb | |
1/2 x 2-2 1/2-MTL-THRD | N/A | N/A | N/A 1/2 x 2-2 1/2 in | N/A 0.171 lb | |
1/2 x 2 1/2-8-MTL-THRD | N/A | N/A | N/A 1/2 x 2 1/2-8 in | N/A 0.169 lb | |
3/4 x 1 1/4-2-MTL-THRD | N/A | N/A | N/A 3/4 x 1 1/4-2 in | N/A 0.26 lb | |
3/4 x 2-2 1/2-MTL-THRD | N/A | N/A | N/A 3/4 x 2-2 1/2 in | N/A 0.26 lb | |
3/4 x 2 1/2-8-MTL-THRD | N/A | N/A | N/A 3/4 x 2 1/2-8 in | N/A 0.256 lb | |
1 x 1 1/4-1 1/2-MTL-THRD | N/A | N/A | N/A 1 x 1 1/4-1 1/2 in | N/A 0.331 lb | |
1 x 1 1/2-2-MTL-THRD | N/A | N/A | N/A 1 x 1 1/2-2 in | N/A 0.331 lb | |
1 x 2-2 1/2-MTL-THRD | N/A | N/A | N/A 1 x 2-2 1/2 in | N/A 0.32 lb | |
1 x 2 1/2-4-MTL-THRD | N/A | N/A | N/A 1 x 2 1/2-4 in | N/A 0.309 lb | |
1 x 5-8-MTL-THRD | N/A | N/A | N/A 1 x 5-8 in | N/A 0.291 lb | |
1 1/4 x 1 1/4-MTL-THRD | N/A | N/A | N/A 1 1/4 x 1 1/4 in | N/A 0.421 lb | |
1 1/4 x 1 1/2-2-MTL-THRD | N/A | N/A | N/A 1 1/4 x 1 1/2-2 in | N/A 0.421 lb | |
1 1/4 x 2-2 1/2-MTL-THRD | N/A | N/A | N/A 1 1/4 x 2-2 1/2 in | N/A 0.421 lb | |
1 1/4 x 2 1/2-3-MTL-THRD | N/A | N/A | N/A 1 1/4 x 2 1/2-3 in | N/A 0.411 lb | |
1 1/4 x 3-4-MTL-THRD | N/A | N/A | N/A 1 1/4 x 3-4 in | N/A 0.389 lb | |
1 1/4 x 5-8-MTL-THRD | N/A | N/A | N/A 1 1/4 x 5-8 in | N/A 0.389 lb | |
1 1/2 x 1 1/2-MTL-THRD | N/A | N/A | N/A 1 1/2 x 1 1/2 in | N/A 0.477 lb | |
1 1/2 x 2-MTL-THRD | N/A | N/A | N/A 1 1/2 x 2 in | N/A 0.477 lb | |
1 1/2 x 2 1/2-MTL-THRD | N/A | N/A | N/A 1 1/2 x 2 1/2 in | N/A 0.477 lb | |
1 1/2 x 3-4-MTL-THRD | N/A | N/A | N/A 1 1/2 x 3-4 in | N/A 0.477 lb | |
1 1/2 x 4-MTL-THRD | N/A | N/A | N/A 1 1/2 x 4 in | N/A 0.477 lb | |
1 1/2 x 5-8-MTL-THRD | N/A | N/A | N/A 1 1/2 x 5-8 in | N/A 0.477 lb | |
2 x 2-MTL-THRD | N/A | N/A | N/A 2 x 2 in | N/A 0.857 lb |