Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
---|---|---|---|---|---|
2 x 2 1/2-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 2 1/2 in | N/A 0.829 lb | |
2 x 3-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 3 in | N/A 0.829 lb | |
2 x 4-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 4 in | N/A 0.80 lb | |
2 x 5-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 5 in | N/A 0.743 lb | |
2 x 6-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 6 in | N/A 0.743 lb | |
2 x 8-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 x 8 in | N/A 0.743 lb | |
2 1/2 x 2 1/2-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 2 1/2 in | N/A 1.25 lb | |
2 1/2 x 3-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 3 in | N/A 1.2 lb | |
2 1/2 x 4-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 4 in | N/A 1.15 lb | |
2 1/2 x 5-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 5 in | N/A 1.15 lb | |
2 1/2 x 6-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 6 in | N/A 1.15 lb | |
2 1/2 x 8-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 2 1/2 x 8 in | N/A 1.15 lb | |
3 x 3-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 3 x 3 in | N/A 1.75 lb | |
3 x 4-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 3 x 4 in | N/A 1.7 lb | |
3 x 5-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 3 x 5 in | N/A 1.7 lb | |
3 x 6-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 3 x 6 in | N/A 1.65 lb | |
3 x 8-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 3 x 8 in | N/A 1.65 lb | |
4 x 4-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 4 x 4 in | N/A 3.0 lb | |
4 x 5-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 4 x 5 in | N/A 2.9 lb | |
4 x 6-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 4 x 6 in | N/A 2.8 lb | |
4 x 8-MTL-THRD |
N/A ![]() |
N/A ![]() |
N/A 4 x 8 in | N/A 2.8 lb |