Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
|---|---|---|---|---|---|
| 2 1/2 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 2 1/2 x 8 in | N/A 1.35 lb | |
| 3 x 3-MTL-GRVD |
N/A
|
N/A
|
N/A 3 x 3 in | N/A 2.07 lb | |
| 3 x 4-MTL-GRVD |
N/A
|
N/A
|
N/A 3 x 4 in | N/A 2.00 lb | |
| 3 x 5-MTL-GRVD |
N/A
|
N/A
|
N/A 3 x 5 in | N/A 2.00 lb | |
| 3 x 6-MTL-GRVD |
N/A
|
N/A
|
N/A 3 x 6 in | N/A 1.93 lb | |
| 3 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 3 x 8 in | N/A 1.93 lb | |
| 4 x 4-MTL-GRVD |
N/A
|
N/A
|
N/A 4 x 4 in | N/A 4.0 lb | |
| 4 x 5-MTL-GRVD |
N/A
|
N/A
|
N/A 4 x 5 in | N/A 4.0 lb | |
| 4 x 6-MTL-GRVD |
N/A
|
N/A
|
N/A 4 x 6 in | N/A 3.8 lb | |
| 4 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 4 x 8 in | N/A 3.6 lb | |
| 5 x 5-MTL-GRVD |
N/A
|
N/A
|
N/A 5 x 5 in | N/A 6 lb | |
| 5 x 6-MTL-GRVD |
N/A
|
N/A
|
N/A 5 x 6 in | N/A 6 lb | |
| 5 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 5 x 8 in | N/A 5.75 lb | |
| 6 x 6-MTL-GRVD |
N/A
|
N/A
|
N/A 6 x 6 in | N/A 8.0 lb | |
| 6 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 6 x 8 in | N/A 8.0 lb | |
| 8 x 8-MTL-GRVD |
N/A
|
N/A
|
N/A 8 x 8 in | N/A 10 lb |