Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP720-EPDM-HR
Unit of Measure
1 

Item #

CAD

BIM

Nominal Size

O-Ring Material

Weight

Quantity
1/2x1/2x1/2-SP720-EPDM N/A N/A N/A 1/2 x 1/2 x 1/2 in N/A EPDM N/A 0.486 lb
1/2x1/2x1/2-SP720-HNBR N/A N/A N/A 1/2 x 1/2 x 1/2 in N/A HNBR N/A 0.486 lb
3/4x3/4x3/4-SP720-EPDM N/A N/A N/A 3/4 x 3/4 x 3/4 in N/A EPDM N/A 0.672 lb
3/4x3/4x3/4-SP720-HNBR N/A N/A N/A 3/4 x 3/4 x 3/4 in N/A HNBR N/A 0.672 lb
1 1/4x1 1/4x1 1/4-SP720-EPDM N/A N/A N/A 1 1/4 x 1 1/4 x 1 1/4 in N/A EPDM N/A 1.678 lb
1 1/4x1 1/4x1 1/4-SP720-HNBR N/A N/A N/A 1 1/4 x 1 1/4 x 1 1/4 in N/A HNBR N/A 1.678 lb
1 1/2x1 1/2x1 1/2-SP720-EPDM N/A N/A N/A 1 1/2 x 1 1/2 x 1 1/2 in N/A EPDM N/A 2.155 lb
1 1/2x1 1/2x1 1/2-SP720-HNBR N/A N/A N/A 1 1/2 x 1 1/2 x 1 1/2 in N/A HNBR N/A 2.155 lb
1x1x1-SP720-EPDM N/A N/A N/A 1 x 1 x 1 in N/A EPDM N/A 1.035 lb
1x1x1-SP720-HNBR N/A N/A N/A 1 x 1 x 1 in N/A HNBR N/A 1.035 lb
2x2x2-SP720-EPDM N/A N/A N/A 2 x 2 x 2 in N/A EPDM N/A 3.06 lb
2x2x2-SP720-HNBR N/A N/A N/A 2 x 2 x 2 in N/A HNBR N/A 3.06 lb
2 1/2x2 1/2x2 1/2-SP720-EPDM N/A N/A N/A 2 1/2 x 2 1/2 x 2 1/2 in N/A EPDM N/A 3.366 lb
2 1/2x2 1/2x2 1/2-SP720-HNBR N/A N/A N/A 2 1/2 x 2 1/2 x 2 1/2 in N/A HNBR N/A 3.366 lb
3x3x3-SP720-EPDM N/A N/A N/A 3 x 3 x 3 in N/A EPDM N/A 4.792 lb
3x3x3-SP720-HNBR N/A N/A N/A 3 x 3 x 3 in N/A HNBR N/A 4.792 lb
4x4x4-SP720-EPDM N/A N/A N/A 4 x 4 x 4 in N/A EPDM N/A 7.987 lb
4x4x4-SP720-HNBR N/A N/A N/A 4 x 4 x 4 in N/A HNBR N/A 7.987 lb
Unit of Measure
1