Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP720R-EPDM-HR
Unit of Measure
1 2 3 

Item #

CAD

BIM

Nominal Size

O-Ring Material

Weight

Quantity
2x2x1-SP720R-HNBR N/A N/A N/A 2 x 2 x 1 in N/A HNBR N/A 2.508 lb
2x2x1 1/4-SP720R-EPDM N/A N/A N/A 2 x 2 x 1 1/4 in N/A EPDM N/A 2.672 lb
2x2x1 1/4-SP720R-HNBR N/A N/A N/A 2 x 2 x 1 1/4 in N/A HNBR N/A 2.672 lb
2x2x1 1/2-SP720R-EPDM N/A N/A N/A 2 x 2 x 1 1/2 in N/A EPDM N/A 2.771 lb
2x2x1 1/2-SP720R-HNBR N/A N/A N/A 2 x 2 x 1 1/2 in N/A HNBR N/A 2.771 lb
2 1/2x2 1/2x1 1/4-SP720R-EPDM N/A N/A N/A 2 1/2 x 2 1/2 x 1 1/4 in N/A EPDM N/A 2.727 lb
2 1/2x2 1/2x1 1/4-SP720R-HNBR N/A N/A N/A 2 1/2 x 2 1/2 x 1 1/4 in N/A HNBR N/A 2.727 lb
2 1/2x2 1/2x1 1/2-SP720R-EPDM N/A N/A N/A 2 1/2 x 2 1/2 x 1 1/2 in N/A EPDM N/A 2.818 lb
2 1/2x2 1/2x1 1/2-SP720R-HNBR N/A N/A N/A 2 1/2 x 2 1/2 x 1 1/2 in N/A HNBR N/A 2.818 lb
2 1/2x2 1/2x1-SP720R-EPDM N/A N/A N/A 2 1/2 x 2 1/2 x 1 in N/A EPDM N/A 2.356 lb
2 1/2x2 1/2x1-SP720R-HNBR N/A N/A N/A 2 1/2 x 2 1/2 x 1 in N/A HNBR N/A 2.356 lb
2 1/2x2 1/2x2-SP720R-EPDM N/A N/A N/A 2 1/2 x 2 1/2 x 2 in N/A EPDM N/A 3.243 lb
2 1/2x2 1/2x2-SP720R-HNBR N/A N/A N/A 2 1/2 x 2 1/2 x 2 in N/A HNBR N/A 3.243 lb
3x3x1 1/4-SP720R-EPDM N/A N/A N/A 3 x 3 x 1 1/4 in N/A EPDM N/A 3.574 lb
3x3x1 1/4-SP720R-HNBR N/A N/A N/A 3 x 3 x 1 1/4 in N/A HNBR N/A 3.574 lb
3x3x1 1/2-SP720R-EPDM N/A N/A N/A 3 x 3 x 1 1/2 in N/A EPDM N/A 3.75 lb
3x3x2 1/2-SP720R-EPDM N/A N/A N/A 3 x 3 x 2 1/2 in N/A EPDM N/A 4.252 lb
3x3x2 1/2-SP720R-HNBR N/A N/A N/A 3 x 3 x 2 1/2 in N/A HNBR N/A 4.252 lb
3x3x1 1/2-SP720R-HNBR N/A N/A N/A 3 x 3 x 1 1/2 in N/A HNBR N/A 3.75 lb
3x3x2-SP720R-EPDM N/A N/A N/A 3 x 3 x 2 in N/A EPDM N/A 4.073 lb
3x3x2-SP720R-HNBR N/A N/A N/A 3 x 3 x 2 in N/A HNBR N/A 4.073 lb
4x4x1 1/2-SP720R-EPDM N/A N/A N/A 4 x 4 x 1 1/2 in N/A EPDM N/A 5.534 lb
4x4x1 1/2-SP720R-HNBR N/A N/A N/A 4 x 4 x 1 1/2 in N/A HNBR N/A 5.534 lb
4x4x2 1/2-SP720R-EPDM N/A N/A N/A 4 x 4 x 2 1/2 in N/A EPDM N/A 6.319 lb
4x4x2 1/2-SP720R-HNBR N/A N/A N/A 4 x 4 x 2 1/2 in N/A HNBR N/A 6.319 lb
Unit of Measure
1 2 3