The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
---|---|---|---|---|---|---|
3/4x3/4x1/2-SP720R-EPDM |
N/A ![]() |
N/A | N/A 3/4 x 3/4 x 1/2 in | N/A EPDM | N/A 0.486 lb | |
3/4x3/4x1/2-SP720R-HNBR |
N/A ![]() |
N/A | N/A 3/4 x 3/4 x 1/2 in | N/A HNBR | N/A 0.486 lb | |
1x1x1/2-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 x 1 x 1/2 in | N/A EPDM | N/A 0.932 lb | |
1x1x1/2-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 x 1 x 1/2 in | N/A HNBR | N/A 0.932 lb | |
1x1x3/4-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 x 1 x 3/4 in | N/A EPDM | N/A 0.955 lb | |
1x1x3/4-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 x 1 x 3/4 in | N/A HNBR | N/A 0.955 lb | |
1 1/4x1 1/4x1/2-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 1/2 in | N/A EPDM | N/A 1.345 lb | |
1 1/4x1 1/4x1/2-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 1/2 in | N/A HNBR | N/A 1.345 lb | |
1 1/4x1 1/4x3/4-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 3/4 in | N/A EPDM | N/A 1.39 lb | |
1 1/4x1 1/4x3/4-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 3/4 in | N/A HNBR | N/A 1.39 lb | |
1 1/4x1 1/4x1-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 1 in | N/A EPDM | N/A 1.474 lb | |
1 1/4x1 1/4x1-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/4 x 1 1/4 x 1 in | N/A HNBR | N/A 1.474 lb | |
1 1/2x1 1/2x1/2-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1/2 in | N/A EPDM | N/A 1.869 lb | |
1 1/2x1 1/2x1/2-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1/2 in | N/A HNBR | N/A 1.869 lb | |
1 1/2x1 1/2x3/4-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 3/4 in | N/A EPDM | N/A 1.795 lb | |
1 1/2x1 1/2x3/4-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 3/4 in | N/A HNBR | N/A 1.795 lb | |
1 1/2x1 1/2x1-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1 in | N/A EPDM | N/A 1.869 lb | |
1 1/2x1 1/2x1-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1 in | N/A HNBR | N/A 1.869 lb | |
1 1/2x1 1/2x1 1/4-SP720R-EPDM |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1 1/4 in | N/A EPDM | N/A 2.032 lb | |
1 1/2x1 1/2x1 1/4-SP720R-HNBR |
N/A ![]() |
N/A | N/A 1 1/2 x 1 1/2 x 1 1/4 in | N/A HNBR | N/A 2.032 lb | |
2x2x1/2-SP720R-HNBR |
N/A ![]() |
N/A | N/A 2 x 2 x 1/2 in | N/A HNBR | N/A 2.534 lb | |
2x2x1/2-SP720R-EPDM |
N/A ![]() |
N/A | N/A 2 x 2 x 1/2 in | N/A EPDM | N/A 2.534 lb | |
2x2x3/4-SP720R-EPDM |
N/A ![]() |
N/A | N/A 2 x 2 x 3/4 in | N/A EPDM | N/A 2.419 lb | |
2x2x3/4-SP720R-HNBR |
N/A ![]() |
N/A | N/A 2 x 2 x 3/4 in | N/A HNBR | N/A 2.419 lb | |
2x2x1-SP720R-EPDM |
N/A ![]() |
N/A | N/A 2 x 2 x 1 in | N/A EPDM | N/A 2.508 lb |