Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP704-EPDM-HR
Unit of Measure
1 

Item #

CAD

BIM

Nominal Size

O-Ring Material

Weight

Quantity
1/2-SP704-EPDM N/A N/A N/A 1/2 x 1/2 in N/A EPDM N/A 0.288 lb
1/2-SP704-HNBR N/A N/A N/A 1/2 x 1/2 in N/A HNBR N/A 0.288 lb
3/4-SP704-EPDM N/A N/A N/A 3/4 x 3/4 in N/A EPDM N/A 0.375 lb
3/4-SP704-HNBR N/A N/A N/A 3/4 x 3/4 in N/A HNBR N/A 0.375 lb
1-SP704-EPDM N/A N/A N/A 1 x 1 in N/A EPDM N/A 0.573 lb
1-SP704-HNBR N/A N/A N/A 1 x 1 in N/A HNBR N/A 0.573 lb
1 1/4-SP704-EPDM N/A N/A N/A 1 1/4 x 1 1/4 in N/A EPDM N/A 0.948 lb
1 1/4-SP704-HNBR N/A N/A N/A 1 1/4 x 1 1/4 in N/A HNBR N/A 0.948 lb
1 1/2-SP704-EPDM N/A N/A N/A 1 1/2 x 1 1/2 in N/A EPDM N/A 1.21 lb
1 1/2-SP704-HNBR N/A N/A N/A 1 1/2 x 1 1/2 in N/A HNBR N/A 1.21 lb
2-SP704-EPDM N/A N/A N/A 2 x 2 in N/A EPDM N/A 1.617 lb
2-SP704-HNBR N/A N/A N/A 2 x 2 in N/A HNBR N/A 1.617 lb
2 1/2-SP704-EPDM N/A N/A N/A 2 1/2 x 2 1/2 in N/A EPDM N/A 1.726 lb
2 1/2-SP704-HNBR N/A N/A N/A 2 1/2 x 2 1/2 in N/A HNBR N/A 1.726 lb
3-SP704-EPDM N/A N/A N/A 3 x 3 in N/A EPDM N/A 2.433 lb
3-SP704-HNBR N/A N/A N/A 3 x 3 in N/A HNBR N/A 2.433 lb
4-SP704-EPDM N/A N/A N/A 4 x 4 in N/A EPDM N/A 3.961 lb
4-SP704-HNBR N/A N/A N/A 4 x 4 in N/A HNBR N/A 3.961 lb
Unit of Measure
1