The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1 1/2x1-SP708R-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 in | N/A HNBR | N/A 0.964 lb | |
| 1 1/2x1 1/4-SP708R-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 1/4 in | N/A EPDM | N/A 1.035 lb | |
| 1 1/2x1 1/4-SP708R-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 1/4 in | N/A HNBR | N/A 1.035 lb | |
| 1 1/2x1 1/2-SP708-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 1/2 in | N/A EPDM | N/A 1.178 lb | |
| 1 1/2x1 1/2-SP708-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 1/2 in | N/A HNBR | N/A 1.178 lb | |
| 2x1/2-SP708R-EPDM |
N/A |
N/A | N/A 2 x 1/2 in | N/A EPDM | N/A 1.116 lb | |
| 2x1/2-SP708R-HNBR |
N/A |
N/A | N/A 2 x 1/2 in | N/A HNBR | N/A 1.116 lb | |
| 2x3/4-SP708R-EPDM |
N/A |
N/A | N/A 2 x 3/4 in | N/A EPDM | N/A 1.156 lb | |
| 2x3/4-SP708R-HNBR |
N/A |
N/A | N/A 2 x 3/4 in | N/A HNBR | N/A 1.156 lb | |
| 2x1-SP708R-EPDM |
N/A |
N/A | N/A 2 x 1 in | N/A EPDM | N/A 1.239 lb | |
| 2x1-SP708R-HNBR |
N/A |
N/A | N/A 2 x 1 in | N/A HNBR | N/A 1.239 lb | |
| 2x1 1/4-SP708R-EPDM |
N/A |
N/A | N/A 2 x 1 1/4 in | N/A EPDM | N/A 1.36 lb | |
| 2x1 1/4-SP708R-HNBR |
N/A |
N/A | N/A 2 x 1 1/4 in | N/A HNBR | N/A 1.36 lb | |
| 2x1 1/2-SP708R-EPDM |
N/A |
N/A | N/A 2 x 1 1/2 in | N/A EPDM | N/A 1.511 lb | |
| 2x1 1/2-SP708R-HNBR |
N/A |
N/A | N/A 2 x 1 1/2 in | N/A HNBR | N/A 1.511 lb | |
| 2x2-SP708-EPDM |
N/A |
N/A | N/A 2 x 2 in | N/A EPDM | N/A 1.649 lb | |
| 2x2-SP708-HNBR |
N/A |
N/A | N/A 2 x 2 in | N/A HNBR | N/A 1.649 lb | |
| 2 1/2x2 1/2-SP708-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 in | N/A EPDM | N/A 1.825 lb | |
| 2 1/2x2 1/2-SP708-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 in | N/A HNBR | N/A 1.825 lb | |
| 3x3-SP708-EPDM |
N/A |
N/A | N/A 3 x 3 in | N/A EPDM | N/A 2.352 lb | |
| 3x3-SP708-HNBR |
N/A |
N/A | N/A 3 x 3 in | N/A HNBR | N/A 2.352 lb | |
| 4x4-SP708-EPDM |
N/A |
N/A | N/A 4 x 4 in | N/A EPDM | N/A 3.343 lb | |
| 4x4-SP708-HNBR |
N/A |
N/A | N/A 4 x 4 in | N/A HNBR | N/A 3.343 lb |