The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2x1/2-SP708-EPDM |
N/A |
N/A | N/A 1/2 x 1/2 in | N/A EPDM | N/A 0.261 lb | |
| 1/2x1/2-SP708-HNBR |
N/A |
N/A | N/A 1/2 x 1/2 in | N/A HNBR | N/A 0.261 lb | |
| 3/4x1/2-SP708R-EPDM |
N/A |
N/A | N/A 3/4 x 1/2 in | N/A EPDM | N/A 0.326 lb | |
| 3/4x1/2-SP708R-HNBR |
N/A |
N/A | N/A 3/4 x 1/2 in | N/A HNBR | N/A 0.326 lb | |
| 3/4x3/4-SP708-EPDM |
N/A |
N/A | N/A 3/4 x 3/4 in | N/A EPDM | N/A 0.345 lb | |
| 3/4x3/4-SP708-HNBR |
N/A |
N/A | N/A 3/4 x 3/4 in | N/A HNBR | N/A 0.345 lb | |
| 1x1/2-SP708R-EPDM |
N/A |
N/A | N/A 1 x 1/2 in | N/A EPDM | N/A 0.476 lb | |
| 1x1/2-SP708R-HNBR |
N/A |
N/A | N/A 1 x 1/2 in | N/A HNBR | N/A 0.476 lb | |
| 1x3/4-SP708R-EPDM |
N/A |
N/A | N/A 1 x 3/4 in | N/A EPDM | N/A 0.504 lb | |
| 1x3/4-SP708R-HNBR |
N/A |
N/A | N/A 1 x 3/4 in | N/A HNBR | N/A 0.504 lb | |
| 1x1-SP708-EPDM |
N/A |
N/A | N/A 1 x 1 in | N/A EPDM | N/A 0.54 lb | |
| 1x1-SP708-HNBR |
N/A |
N/A | N/A 1 x 1 in | N/A HNBR | N/A 0.54 lb | |
| 1 1/4x1/2-SP708R-EPDM |
N/A |
N/A | N/A 1 1/4 x 1/2 in | N/A EPDM | N/A 0.697 lb | |
| 1 1/4x1/2-SP708R-HNBR |
N/A |
N/A | N/A 1 1/4 x 1/2 in | N/A HNBR | N/A 0.697 lb | |
| 1 1/4x3/4-SP708R-EPDM |
N/A |
N/A | N/A 1 1/4 x 3/4 in | N/A EPDM | N/A 0.712 lb | |
| 1 1/4x3/4-SP708R-HNBR |
N/A |
N/A | N/A 1 1/4 x 3/4 in | N/A HNBR | N/A 0.712 lb | |
| 1 1/4x1-SP708R-EPDM |
N/A |
N/A | N/A 1 1/4 x 1 in | N/A EPDM | N/A 0.771 lb | |
| 1 1/4x1-SP708R-HNBR |
N/A |
N/A | N/A 1 1/4 x 1 in | N/A HNBR | N/A 0.771 lb | |
| 1 1/4x1 1/4-SP708-EPDM |
N/A |
N/A | N/A 1 1/4 x 1 1/4 in | N/A EPDM | N/A 0.855 lb | |
| 1 1/4x1 1/4-SP708-HNBR |
N/A |
N/A | N/A 1 1/4 x 1 1/4 in | N/A HNBR | N/A 0.855 lb | |
| 1 1/2x1/2-SP708R-EPDM |
N/A |
N/A | N/A 1 1/2 x 1/2 in | N/A EPDM | N/A 0.861 lb | |
| 1 1/2x1/2-SP708R-HNBR |
N/A |
N/A | N/A 1 1/2 x 1/2 in | N/A HNBR | N/A 0.861 lb | |
| 1 1/2x3/4-SP708R-EPDM |
N/A |
N/A | N/A 1 1/2 x 3/4 in | N/A EPDM | N/A 0.883 lb | |
| 1 1/2x3/4-SP708R-HNBR |
N/A |
N/A | N/A 1 1/2 x 3/4 in | N/A HNBR | N/A 0.883 lb | |
| 1 1/2x1-SP708R-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 in | N/A EPDM | N/A 0.964 lb |