Item # |
CAD |
Nominal Size |
Material |
Class |
Weight |
Quantity |
---|---|---|---|---|---|---|
1/4-BW_Flat | N/A | N/A 1/4 in | N/A Forged Steel | N/A 3000 | N/A 0.10 lb | |
3/8-BW_Flat | N/A | N/A 3/8 in | N/A Forged Steel | N/A 3000 | N/A 0.15 lb | |
1/2-BW_Flat | N/A | N/A 1/2 in | N/A Forged Steel | N/A 3000 | N/A 0.20 lb | |
3/4-BW_Flat | N/A | N/A 3/4 in | N/A Forged Steel | N/A 3000 | N/A 0.30 lb | |
1-BW_Flat | N/A | N/A 1 in | N/A Forged Steel | N/A 3000 | N/A 0.5 lb | |
1 1/4-BW_Flat | N/A | N/A 1 1/4 in | N/A Forged Steel | N/A 3000 | N/A 0.9 lb | |
1 1/2-BW_Flat | N/A | N/A 1 1/2 in | N/A Forged Steel | N/A 3000 | N/A 1.1 lb | |
2-BW_Flat | N/A | N/A 2 in | N/A Forged Steel | N/A 3000 | N/A 1.75 lb | |
2 1/2-BW_Flat | N/A | N/A 2 1/2 in | N/A Forged Steel | N/A 3000 | N/A 2.6 lb | |
3-BW_Flat | N/A | N/A 3 in | N/A Forged Steel | N/A 3000 | N/A 4.1 lb |