Item # |
CAD |
BIM |
Valve Size |
Min. Temperature |
Max. Temperature |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 2-B480-E |
N/A
|
N/A
|
N/A 2 in | N/A -30 ºF | N/A 230 ºF | N/A 5 lb | |
| 2-B480-T |
N/A
|
N/A
|
N/A 2 in | N/A -20 ºF | N/A 180 ºF | N/A 5 lb | |
| 2 1/2-B480-E |
N/A
|
N/A
|
N/A 2 1/2 in | N/A -30 ºF | N/A 230 ºF | N/A 7.00 lb | |
| 2 1/2-B480-T |
N/A
|
N/A
|
N/A 2 1/2 in | N/A -20 ºF | N/A 180 ºF | N/A 7.00 lb | |
| 3-B480-E |
N/A
|
N/A
|
N/A 3 in | N/A -30 ºF | N/A 230 ºF | N/A 6.6 lb | |
| 3-B480-T |
N/A
|
N/A
|
N/A 3 in | N/A -20 ºF | N/A 180 ºF | N/A 6.6 lb | |
| 4-B480-E |
N/A
|
N/A
|
N/A 4 in | N/A -30 ºF | N/A 230 ºF | N/A 11 lb | |
| 4-B480-T |
N/A
|
N/A
|
N/A 4 in | N/A -20 ºF | N/A 180 ºF | N/A 11 lb | |
| 6-B480-E |
N/A
|
N/A
|
N/A 6 in | N/A -30 ºF | N/A 230 ºF | N/A 20.2 lb | |
| 6-B480-T |
N/A
|
N/A
|
N/A 6 in | N/A -20 ºF | N/A 180 ºF | N/A 20.2 lb |