ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Fire Protection Products
>
Flexible Sprinkler Connections
>
Brackets
>
BKT-UHO - FlexHead® Mounting Bracket
> View Items
BKT-UHO - FlexHead® Mounting Bracket
Easily mounts directly to structure.
Can be installed with 3/8" or 1/2" threaded rod.
3/8" rod FM approved up to 4ft.
1/2" rod FM approved up to 6ft.
Ideal for shell applications.
Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.
Unit of Measure
Imperial
1
Item #
CAD
Weight
Quantity
BKT-UHO
N/A
N/A
0.44 lb
BKT-UHO3
N/A
N/A
0.418 lb
Unit of Measure
Imperial
1