Item # |
CAD |
BIM |
Valve Size |
Operation Type |
Pressure [Max] |
Operating Torque |
Weight |
Quantity |
---|---|---|---|---|---|---|---|---|
1 1/2-BV835-LVR | N/A | N/A | N/A 1 1/2 in | N/A Lever Handle | N/A 1000 psi | N/A | N/A 0 lb | |
1 1/2-BV835-GOP | N/A | N/A | N/A 1 1/2 in | N/A Gear Operator | N/A 1000 psi | N/A | N/A 0 lb | |
2-BV835-LVR | N/A | N/A | N/A 2 in | N/A Lever Handle | N/A 1000 psi | N/A 150 in·lb | N/A 6.4 lb | |
2-BV835-GOP | N/A | N/A | N/A 2 in | N/A Gear Operator | N/A 1000 psi | N/A | N/A 18 lb | |
2 1/2-BV835-LVR | N/A | N/A | N/A 2 1/2 in | N/A Lever Handle | N/A 1000 psi | N/A 186 in·lb | N/A 10.6 lb | |
2 1/2-BV835-GOP | N/A | N/A | N/A 2 1/2 in | N/A Gear Operator | N/A 1000 psi | N/A | N/A 22 lb | |
3-BV835-LVR | N/A | N/A | N/A 3 in | N/A Lever Handle | N/A 1000 psi | N/A 248 in·lb | N/A 13.40 lb | |
3-BV835-GOP | N/A | N/A | N/A 3 in | N/A Gear Operator | N/A 1000 psi | N/A | N/A 31.00 lb | |
4-BV835-LVR | N/A | N/A | N/A 4 in | N/A Lever Handle | N/A 800 psi | N/A 398 in·lb | N/A 60.0 lb | |
4-BV835-GOP | N/A | N/A | N/A 4 in | N/A Gear Operator | N/A 800 psi | N/A | N/A 73 lb | |
6-BV835-LVR | N/A | N/A | N/A 6 in | N/A Lever Handle | N/A 800 psi | N/A 531 in·lb | N/A 79.2 lb | |
6-BV835-GOP | N/A | N/A | N/A 6 in | N/A Gear Operator | N/A 800 psi | N/A | N/A 123.4 lb |