ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Fire Protection Products
>
Flexible Sprinkler Connections
>
Brackets
>
BKT-UHO - FlexHead® Mounting Bracket
> BKT-UHO
BKT-UHO UNIVERSAL OPEN HUB BRKT (UHO)
Easily mounts directly to structure.
Can be installed with 3/8" or 1/2" threaded rod.
3/8" rod FM approved up to 4ft.
1/2" rod FM approved up to 6ft.
Ideal for shell applications.
Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.
Unit of Measure
Imperial
Specifications
Industry Standards/Certifications
N/A
FM Approved.
Type
N/A
Flexhead
Style
N/A
UNIV OPEN HUB
Material
N/A
GALVANIZED G90 C1010 CRS
Operating Temperature [Max]
N/A
300 ºF
Product Number
N/A
3640009140
UPC Code
N/A
65280801413
Weight
N/A
0.44 lb