Print Back
The AnvilStar Tri-Flex Loop is the only flexible pipe loop that absorbs and compensates pipe movement in six degrees of freedom (three coordinates axes, plus rotation about those axes simultaneously.)
The patented multi-plane movement design make the AnvilStar Tri-Flex Loop the safest and most reliable means of absorbing movement resulting from random seismic shifts in a fire protection system.
AnvilStar Tri-Flex Loop manufactured with a 4:1 safety factor.
4mt
Unit of Measure
Items 4mt
1-2MT-MXM(2AXL)
TRIFLX LOOP 1 ID MXM(4AXL)
4mt
1-4MT-MXM(4AXL)
TRIFLX LOOP 1 ID MXM(4AXL)
4mt
1 1/4-2MT-MXM(2AXL)
TRIFLX LOOP 11/4 ID MXM(4AXL)
4mt
1 1/4-4MT-MXM(4AXL)
TRIFLX LOOP 11/4 ID MXM(4AXL)
4mt
1 1/2-2MT-MXM(2AXL)
TRIFLX LOOP 11/2 ID MXM(2AXL)
Industry Standards/Certifications N/A FM Approved. CSA standard B51 certified.
Type N/A TRI-FLEX LOOP®
Style N/A MNPT
Nominal Pipe Size N/A 1 N/A 1 N/A 1 1/4 N/A 1 1/4 N/A 1 1/2
Pressure at 70 °F N/A 300 psi
Material N/A 300ss Ferrule CS Schd-40 Male NPT Schd-40 Carbon Steel Elbows Stainless Steel Corrugated Hose and Stainless Steel Braid
Compression Movements N/A 2 in N/A 4 in N/A 2 in N/A 4 in N/A 2 in
Extension Movements N/A 2 in N/A 4 in N/A 2 in N/A 4 in N/A 2 in
Parallel Movements N/A 2 in N/A 4 in N/A 2 in N/A 4 in N/A 2 in
Rotation "X" Axis Movements N/A 20 º N/A 30 º N/A 15 º N/A 25 º N/A 15 º
Non-Parallel "Y" Axis Movements N/A 1 in N/A 2 in N/A 1 in N/A 2 in N/A 1 in
Spring Rate1 N/A 7 lbf N/A 7 lbf N/A 9 lbf N/A 9 lbf N/A 10 lbf
Product Number N/A 0390233005 N/A 0390234110 N/A 0390233013 N/A 0390234128 N/A 0390233021
UPC Code N/A 69029193573 N/A 69029159356 N/A 69029164963 N/A 69029159357 N/A 69029164964
HPH Code N/A
Weight N/A 6 lb N/A 7.00 lb N/A 8.0 lb N/A 9 lb N/A 11 lb
  • 1 Force required to compress Tri-Flex Loop to full movement capability.