Print Back
The AnvilStar Tri-Flex Loop is the only flexible pipe loop that absorbs and compensates pipe movement in six degrees of freedom (three coordinates axes, plus rotation about those axes simultaneously.)
The patented multi-plane movement design make the AnvilStar Tri-Flex Loop the safest and most reliable means of absorbing movement resulting from random seismic shifts in a fire protection system.
AnvilStar Tri-Flex Loop manufactured with a 4:1 safety factor.
4g
Unit of Measure
Items 4g
2-2G-(2AXL)
TRIFLX LOOP 2 ID GXG(2AXL)
4g
2-4G-(4AXL)
TRIFLX LOOP 2 ID GXG(4AXL)
4g
2-8G-(8AXL)
TRIFLX LOOP 2 ID GXG(8AXL)
4g
2 1/2-2G-(2AXL)
TRIFLX LOOP 21/2 ID GXG(2AXL)
4g
2 1/2-4G-(4AXL)
TRIFLX LOOP 21/2 ID GXG(4AXL)
Industry Standards/Certifications N/A FM Approved. CSA standard B51 certified.
Type N/A TRI-FLEX LOOP®
Style N/A Grooved
Nominal Pipe Size N/A 2 N/A 2 N/A 2 N/A 2 1/2 N/A 2 1/2
Pressure at 70 °F N/A 300 psi
Material N/A 300ss Ferrule 321ss Close pitch Annular Corrugated Hose and 304ss Braid CS Gruvlok Fittings Schd-40 Carbon Steel Elbow
Compression Movements N/A 2 in N/A 4 in N/A 8 in N/A 2 in N/A 4 in
Extension Movements N/A 2 in N/A 4 in N/A 8 in N/A 2 in N/A 4 in
Parallel Movements N/A 2 in N/A 4 in N/A 8 in N/A 2 in N/A 4 in
Rotation "X" Axis Movements N/A 10 º N/A 20 º N/A 20 º N/A 10 º N/A 20 º
Non-Parallel "Y" Axis Movements N/A 1 in N/A 2 in N/A 2 in N/A 1 in N/A 2 in
Spring Rate1 N/A 13 lbf N/A 13 lbf N/A 13 lbf N/A 23 lbf N/A 23 lbf
Product Number N/A 0390234011 N/A 0390234474 N/A 0390234847 N/A 0390234029 N/A 0390234482
UPC Code N/A 69029159347 N/A 69029159372 N/A 69029164991 N/A 69029159348 N/A 69029159373
HPH Code N/A
Weight N/A 15 lb N/A 18 lb N/A 20 lb N/A 27 lb N/A 30.0 lb
  • 1 Force required to compress Tri-Flex Loop to full movement capability.