Items |
![]() 2 1/2-FTV-S-GRVD FTV-S 2 1/2 GRVD TRI-SERVICE VALVE |
![]() 2 1/2-FTV-S-FLNGD FTV-S 2 1/2 FLNGD TRI-SERVICE VALVE |
![]() 3-FTV-S-GRVD FTV-S 3 GRVD TRI-SERVICE VALVE |
![]() 3-FTV-S-FLNGD FTV-S 3 FLNGD TRI-SERVICE VALVE |
![]() 4-FTV-S-GRVD FTV-S 4 GRVD TRI-SERVICE VALVE |
|||||
Type | N/A Tri-Service Valve | |||||||||
Style | N/A Grooved | N/A Flanged | N/A Grooved | N/A Flanged | N/A Grooved | |||||
Valve Size | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | N/A 3 in | N/A 4 in | |||||
Body Material | N/A Ductile Iron ASTM A 536 Grade 65-45-12 | |||||||||
Disc Material | N/A Bronze ASTM B 584 C-84400 | |||||||||
Stem Material | N/A Stainless Steel ASTM A 582 Type 416 | |||||||||
Seat Material | N/A High Strength Engineered Resin | |||||||||
Spring Material | N/A Stainless Steel ASTM A 302 | |||||||||
O-Rings Material | N/A BUNA | |||||||||
Couplings/Flanges Material | N/A Ductile Iron ASTM A 536 Grade 65-45-12 with EPDM Gaskets (Optional) | |||||||||
Insulation Material1 | N/A Optional | |||||||||
Max. Temperature | N/A 230 ºF | |||||||||
Max. Pressure | N/A 375 psi | |||||||||
Anvil Product Number | N/A 0766599930 | N/A 0766600118 | N/A 0766599948 | N/A 0766600134 | N/A 0766599997 | |||||
UPC Code | N/A 69029158469 | N/A 69029122355 | N/A 69029158470 | N/A 69029122357 | N/A 69029153531 | |||||
HPH Code | N/A | |||||||||
Weight | N/A 19 lb | N/A 19 lb | N/A 24 lb | N/A 24 lb | N/A 42.0 lb | |||||
|