Print Back
An elbow drop for the SprinkFlex Braided and Un-Braided Hoses.
SprinkFlex-Outlet-Elbow
Unit of Measure
Items SprinkFlex-Outlet-Elbow
HBC/SFBC-4.8X1/2
HBC/SFBC 4.8X1/2 SPRINKFLEX LONG ELBOW
SprinkFlex-Outlet-Elbow
HBC/SFBC-4.8X3/4
HBC/SFBC 4.8X3/4 SPRINKFLEX LONG ELBOW
Industry Standards/Certifications N/A cULus Listed, FM Approved
Type N/A Long Elbow Reducer
Nominal Size N/A 1/2 in N/A 3/4 in
Maximal Rated Working Pressure N/A 175 psi
Material N/A SPPS, G90 PLATED
Finish N/A Inside Suface > 8 Micrometers Outside Suface > 12.7 Micrometers
Outlet Size (in) N/A 1/2 N/A 3/4
Product No N/A 3640009860 N/A 3640009880
UPC Code N/A 65280801449 N/A 65280801450
HPH Code N/A
Weight N/A 0.924 lb N/A 0.92 lb