Print Back
Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.

Merit Tee-Lets are steel welding outlet fittings. The material used in manufacture meets the chemical and physical requirements of ASTM A 53, Grades A or B, Type E. Tee-Lets employ a low weld volume design to provide for either a partial or full penetration weld employing a single pass with minimum burn-through and pipe distortion. Threads are NPT per ASME B1.20.1 or ISO 7/1 Taper as ordered. Tee-Lets are UL Listed and FM Approved for use conforming to the requirements of NFPA 13. When used in fire sprinkler systems, Tee-Lets are rated for 300 psi or 175 psi on 6" EZ-Flow Pipe.
Welded Outlet Fittings
Unit of Measure
Items Welded Outlet Fittings
1 x 2-2 1/2-MTL-GRVD
MTL 1X2-21/2 300# T/C GRVD TEE-LET
Welded Outlet Fittings
1 x 2 1/2-4-MTL-GRVD
MTL 1X21/2-4 300# T/C GRVD TEE-LET
Welded Outlet Fittings
1 x 5-8-MTL-GRVD
MTL 1X5-8 300# T/C GRVD TEE-LET
Welded Outlet Fittings
1 1/4 x 1 1/4-MTL-GRVD
MTL 11/4X11/4 300# T/C GRVD TEE-LET
Welded Outlet Fittings
1 1/4 x 1 1/2-MTL-GRVD
MTL 11/4X11/2 300# T/C GRVD TEE-LET
Industry Standards/Certifications N/A cULus Listed. FM Approved.
Type N/A Welded Outlet
Style N/A Grooved
Nominal Size N/A 1 x 2-2 1/2 in N/A 1 x 2 1/2-4 in N/A 1 x 5-8 in N/A 1 1/4 x 1 1/4 in N/A 1 1/4 x 1 1/2 in
Material N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E
Pressure [Max] N/A 300 psi
Schedule N/A 40
Product Number N/A 0363192071 N/A 0363192089 N/A 0363192097 N/A 0363190984 N/A 0363191008
UPC Code N/A 69029193919 N/A 69029193920 N/A 69029193921 N/A 69029109566 N/A 69029109567
HPH Code N/A NA
Weight N/A 0.48 lb N/A 0.48 lb N/A 0.46 lb N/A 0.6 lb N/A 0.63 lb