Print Back

ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.

ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).

JSN_Concentric_Swage_Nipple
Unit of Measure
Items JSN_Concentric_Swage_Nipple
1 x 1/2-SWAGE NIPPLE-XH-TBE
SWAGE NIPPLE 1X1/2 XH TBE
JSN_Concentric_Swage_Nipple
1 x 1/2-SWAGE NIPPLE-XH-TBE-BLK
SWAGE NIPPLE 1X1/2 XH TBE BLACK
JSN_Concentric_Swage_Nipple
1 x 1/2-SWAGE NIPPLE-XH-BBE
SWAGE NIPPLE 1X1/2 XH BBE
JSN_Concentric_Swage_Nipple
1 x 1/2-SWAGE NIPPLE-XH-PBE
SWAGE NIPPLE 1X1/2 XH PBE
JSN_Concentric_Swage_Nipple
1 x 1/2-SWAGE NIPPLE-S160-TBE
SWAGE NIPPLE 1X1/2 S160 TBE
Industry Standards/Certifications N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 N/A API 5B, API 5CT, MSS SP-95, ASME B16.9 N/A API 5B, API 5CT, MSS SP-95 N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1
Type N/A Nipple
Style N/A Concentric Swage
Nominal Size N/A 1 x 1/2 in
Material N/A Carbon Steel
Finish N/A Black N/A Plain N/A Plain N/A Plain N/A Black
Class N/A XH N/A XH N/A XH N/A XH N/A S160
Product Number N/A 0338025158 N/A 0338025174 N/A 0338033202 N/A 0338041254 N/A 0338057300
UPC Code N/A 69029105684 N/A 69029105685 N/A 69029105744 N/A 69029139354 N/A 69029105780
HPH Code N/A NA
Weight N/A 0.62 lb N/A 0.62 lb N/A 0.64 lb N/A 0.64 lb N/A 0.78 lb