Print Back

ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.

ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).

JCN_Casing_Nipple
Unit of Measure
Items JCN_Casing_Nipple
4 1/2 x 6-CASING NIPPLE-OD 8RD-10.5#-K55
CASING NIPPLE 41/2OD 8RDX6 10.5# K55
JCN_Casing_Nipple
4 1/2 x 8-CASING NIPPLE-OD 8RD-10.5#-K55
CASING NIPPLE 41/2OD 8RDX8 10.5# K55
JCN_Casing_Nipple
4 1/2 x 10-CASING NIPPLE-OD 8RD-10.5#-K55
CASING NIPPLE 41/2OD 8RDX10 10.5# K55
JCN_Casing_Nipple
4 1/2 x 12-CASING NIPPLE-OD 8RD-10.5#-K55
CASING NIPPLE 41/2OD 8RDX12 10.5# K55
JCN_Casing_Nipple
4 1/2 x 24-CASING NIPPLE-OD 8RD-10.5#-K55
CASING NIPPLE 41/2OD 8RDX24 10.5# K55
Industry Standards/Certifications N/A
Type N/A Nipple
Style N/A Casing
Nominal Size N/A 4 1/2 in
Material N/A K55
Finish N/A Red
Product Number N/A 0338231004 N/A 0338231012 N/A 0338231020 N/A 0338231038 N/A 0338231046
UPC Code N/A 69029141785 N/A 69029141786 N/A 69029141787 N/A 69029141788 N/A 69029141789
HPH Code N/A NA
Weight N/A 3.56 lb N/A 5.52 lb N/A 6.9 lb N/A 9.12 lb N/A 21.00 lb