Print Back

ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.

ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).

Carbon-Steel-Bull-Plugs
Unit of Measure
Items Hex-Head-Plug
1/8-BLK-HEX
BULL PLUG 1/8X3 BLK REFINERY HEX HEAD
Carbon-Steel-Bull-Plugs
1/8-SOLID-MNPT-CARBONSTL
BULL PLUG 1/8 SOLID
Carbon-Steel-Bull-Plugs
1/8-XH-MNPT-CARBONSTL
BULL PLUG 1/8 XH
Carbon-Steel-Bull-Plugs
1/4-SOLID-MNPT-CARBONSTL
BULL PLUG 1/4 SOLID
Hex-Head-Plug
1/4-BLK-HEX
BULL PLUG 1/4X3 BLK REFINERY HEX HEAD
Type N/A Hex Head Plug N/A Carbon Steel Bull Plugs N/A Carbon Steel Bull Plugs N/A Carbon Steel Bull Plugs N/A Hex Head Plug
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in
Connection Type N/A HEX N/A MNPT N/A MNPT N/A MNPT N/A HEX
Material N/A Carbon Steel
Finish N/A BLK N/A Plain N/A Plain N/A Plain N/A BLK
Class N/A
Product Number N/A 0338203599 N/A 0338201007 N/A 0338197999 N/A 0338201023 N/A 0338203607
UPC Code N/A 69029126602 N/A 69029139271 N/A 69029137282 N/A 69029139272 N/A 69029139307
HPH Code N/A NA
Weight N/A 0.25 lb N/A 0.18 lb N/A 0.18 lb N/A 0.20 lb N/A 0.32 lb