Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP758-EPDM-HR
Unit of Measure
Items SP758-EPDM-HR
1/2x1/2-SP758-EPDM
CS 1/2PX1/2FT EPDM ADPTR UNION
SP758-HNBR-HR
1/2x1/2-SP758-HNBR
CS 1/2PX1/2FT HNBR ADPTR UNION
SP758-EPDM-HR
3/4x3/4-SP758-EPDM
CS 3/4PX3/4FT EPDM ADPTR UNION
SP758-HNBR-HR
3/4x3/4-SP758-HNBR
CS 3/4PX3/4FT HNBR ADPTR UNION
SP758-EPDM-HR
1x1-SP758-EPDM
CS 1P X 1FT EPDM ADAPTER UNION
Type N/A Union (FPT)
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP758
Product Number N/A 4342012160 N/A 4342002160 N/A 4342012170 N/A 4342002170 N/A 4342012180
UPC Code N/A 65280818007 N/A 65280817799 N/A 65280818008 N/A 65280817800 N/A 65280818009
HPH Code N/A 212SI9544A N/A 212SI9644A N/A 212SI9544B N/A 212SI9644B N/A 212SI9544C
Weight N/A 0.616 lb N/A 0.616 lb N/A 0.946 lb N/A 0.946 lb N/A 1.408 lb