Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP720R-EPDM-HR
Unit of Measure
Items SP720R-EPDM-HR
3/4x3/4x1/2-SP720R-EPDM
CS 3/4P X 3/4P X 1/2P EPDM RED TEE
SP720R-HNBR-HR
3/4x3/4x1/2-SP720R-HNBR
CS 3/4P X 3/4P X 1/2P HNBR RED TEE
SP720R-EPDM-HR
1x1x1/2-SP720R-EPDM
CS 1P X 1P X 1/2P EPDM RED TEE
SP720R-HNBR-HR
1x1x1/2-SP720R-HNBR
CS 1P X 1P X 1/2P HNBR RED TEE
SP720R-EPDM-HR
1x1x3/4-SP720R-EPDM
CS 1P X 1P X 3/4P EPDM RED TEE
Type N/A Reducing Tee
Nominal Size N/A 3/4 x 3/4 x 1/2 in N/A 3/4 x 3/4 x 1/2 in N/A 1 x 1 x 1/2 in N/A 1 x 1 x 1/2 in N/A 1 x 1 x 3/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP720R
Product Number N/A 4342010410 N/A 4342000410 N/A 4342010430 N/A 4342000430 N/A 4342010440
UPC Code N/A 65280817896 N/A 65280817688 N/A 65280817898 N/A 65280817690 N/A 65280817899
HPH Code N/A 212SI9590 N/A 212SI9690 N/A 212SI9590A N/A 212SI9690A N/A 212SI9590B
Weight N/A 0.486 lb N/A 0.486 lb N/A 0.932 lb N/A 0.932 lb N/A 0.955 lb