Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP704R-EPDM-HR
Unit of Measure
Items SP704R-EPDM-HR
3/4x1/2-SP704R-EPDM
CS 3/4P X 1/2P EPDM RED CPLG
SP704-HNBR-HR
3/4x1/2-SP704R-HNBR
CS 3/4P X 1/2P HNBR RED CPLG
SP704R-EPDM-HR
1x1/2-SP704R-EPDM
CS 1P X 1/2P EPDM RED CPLG
SP704-HNBR-HR
1x1/2-SP704R-HNBR
CS 1P X 1/2P HNBR RED CPLG
SP704R-EPDM-HR
1x3/4-SP704R-EPDM
CS 1P X 3/4P EPDM RED CPLG
Type N/A Reducer Smart Connect P x P
Nominal Size N/A 3/4 x 1/2 in N/A 3/4 x 1/2 in N/A 1 x 1/2 in N/A 1 x 1/2 in N/A 1 x 3/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP709R
Product Number N/A 4342004000 N/A 4342014000 N/A 4342004010 N/A 4342014010 N/A 4342004020
UPC Code N/A 65280817851 N/A 65280818059 N/A 65280817852 N/A 65280818060 N/A 65280817853
HPH Code N/A 212SI9612A N/A 212SI9512A N/A 212SI9612B N/A 212SI9512B N/A 212SI9612C
Weight N/A 0.327 kg N/A 0.327 kg N/A 0.459 kg N/A 0.459 kg N/A 0.491 kg