Print Back

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

SP708-SP708R-EPDM-HR
Unit of Measure
Items SP708-SP708R-EPDM-HR
1/2x1/2-SP708-EPDM
CS 1/2PX1/2FT EPDM ADAPTR CPLG
SP708-SP708R-HNBR-HR
1/2x1/2-SP708-HNBR
CS 1/2PX1/2FT HNBR ADAPTR CPLG
SP708-SP708R-EPDM-HR
3/4x1/2-SP708R-EPDM
CS 3/4PX1/2FT E RED ADPTR CPLG
SP708-SP708R-HNBR-HR
3/4x1/2-SP708R-HNBR
CS 3/4PX1/2FT HNBR RED ADPTCPL
SP708-SP708R-EPDM-HR
3/4x3/4-SP708-EPDM
CS 3/4PX3/4FT EPDM ADAPTR CPLG
Type N/A Adapter (FPT)
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 1/2 in N/A 3/4 x 1/2 in N/A 3/4 x 3/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP708
Product Number N/A 4342011500 N/A 4342001500 N/A 4342011510 N/A 4342001510 N/A 4342011520
UPC Code N/A 65280817959 N/A 65280817751 N/A 65280817960 N/A 65280817752 N/A 65280817961
HPH Code N/A 212SI9508A N/A 212SI9608A N/A 212SI9508J N/A 212SI9608J N/A 212SI9508B
Weight N/A 0.261 lb N/A 0.261 lb N/A 0.326 lb N/A 0.326 lb N/A 0.345 lb