Print Back
    Flat Anvilets are designed to facilitate welding to a flat surface for the installation of branch pipes or fittings.
Buttweld-Flat-Anvilet
Unit of Measure
Items Buttweld-Flat-Anvilet
1/4-BW_Flat
2805 - 1/4 3000 BW FLAT ANVILET
Buttweld-Flat-Anvilet
3/8-BW_Flat
2805 - 3/8 3000 BW FLAT ANVILET
Buttweld-Flat-Anvilet
1/2-BW_Flat
2805 - 1/2 3000 BW FLAT ANVILET
Buttweld-Flat-Anvilet
3/4-BW_Flat
2805 - 3/4 3000 BW FLAT ANVILET
Buttweld-Flat-Anvilet
1-BW_Flat
2805 - 1 3000 BW FLAT ANVILET
Industry Standards/Certifications N/A MSS standard SP-97 ASTM A105 ASME B16.11
Type N/A Flat Anvilets
Style N/A Butt Weld
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Forged Steel
Class N/A 3000
Product Number N/A NA
UPC Code N/A NA
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.15 lb N/A 0.20 lb N/A 0.30 lb N/A 0.5 lb