Print Back
The Model BV835 is a ductile iron, grooved end, regular port, two-piece ball valve that provides for efficient control of fluid in piping systems. The Model BV835 is designed and tested in conformance with MSS SP-110 and MSS SP-72. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position. The mounting pad is made to ISO 5211 to allow for mounting of power actuators.
fig_BV835
Unit of Measure
Items fig_BV835
1 1/2-BV835-LVR
BV835 1 1/2 BLK ENAMEL GRVD BALL VLV 1000 PSI LVR HNDL
fig_BV835
1 1/2-BV835-GOP
BV835 1 1/2 BLK ENAMEL GRVD BALL VLV 1000 PSI GOP
fig_BV835
2-BV835-LVR
BV835 2 BLK ENAMEL GRVD BALL VLV 1000 PSI LVR HNDL
fig_BV835
2-BV835-GOP
BV835 2 BLK ENAMEL GRVD BALL VLV 1000 PSI GOP
fig_BV835
2 1/2-BV835-LVR
BV835 2 1/2 BLK ENAMEL GRVD BALL VLV 1000 PSI LVR HNDL
Type N/A Ball Valve
Style N/A Groove x Groove
Valve Size N/A 1 1/2 in N/A 1 1/2 in N/A 2 in N/A 2 in N/A 2 1/2 in
Operation Type N/A Lever Handle N/A Gear Operator N/A Lever Handle N/A Gear Operator N/A Lever Handle
Body Material N/A Ductile iron conforming to ASTM A536, Gr. 65-45-12
Ball Material N/A Type 304 Stainless Steel
Operator Material N/A Carbon Steel, Zinc Plated with PVC Plastic N/A N/A Carbon Steel, Zinc Plated with PVC Plastic N/A N/A Carbon Steel, Zinc Plated with PVC Plastic
O-Ring Material N/A Fluroelastomer
Seal Material N/A PTFE
Seat Material N/A Glass Filled PTFE
Stem Material N/A Carbon steel, nickle-plated
Pressure [Max] N/A 1000 psi
Operating Torque N/A N/A N/A 150 in·lb N/A N/A 186 in·lb
Anvil Product Number N/A 1330026165 N/A 1330026145 N/A 1330026170 N/A 1330026150 N/A 1330026175
UPC Code N/A 66242897586 N/A 66242897582 N/A 66242897587 N/A 66242897583 N/A 66242897588
HPH Code N/A
Weight N/A 0 lb N/A 0 lb N/A 6.4 lb N/A 18 lb N/A 10.6 lb