Print Back
Low lead brass ON/OFF terminal balancing valve for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Tolerance on nominal C v for fully open valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F).
Available in following versions:
- CSV-T-9527AB threaded ends
- CSV-S-9529AB solder joint ends
Provided with mounted test points. With threaded M30x1.5 connection for linear actuator (Vaurien)
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
fig_csv
Unit of Measure
Items fig_csv
1/2LF-CSV-THD
CSV-T-9527ABLF 1/2 THD CRCT SETR BLCVL-LF
fig_csv
1/2LF-CSV-THD-LWFL
CSV-T-9527ABLF 1/2 LWFL THD CRCTSETBALVLV
fig_csv
1/2-CSV-THD
CSV-T-9527AB 1/2 THD CRCT SETR BALCVLV-LF
fig_csv
1/2-CSV-SJ
CSV-S-9529AB 1/2 SJ CRCT SETR BALCVLV-LF
fig_csv
3/4-CSV-THD
CSV-T-9527AB 3/4 THD CRCT SETR BALCVLV-LF
Type N/A Balancing Valve
Style N/A FNPT N/A FNPT N/A FNPT N/A Solder Joint N/A FNPT
Valve Size N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 3/4 in
Body Material N/A CW510L
Plug Material N/A CW510L
Disc Gasket Material N/A EPDM Perox
Gasket Washer Material N/A CW510L
Balance Disc Material N/A CW510L
Stem O-Ring Material N/A EPDM Perox
Spring Cartridge Material N/A Brass
Spring Material N/A Stainless Steel
Disc Stem Material N/A Stainless Steel
Stop Ring Material N/A Stainless Steel
Washer Material N/A Brass
Balancing Stem Material N/A CW510L
Balancing Stem O-Ring Material N/A EPDM Perox
Bonnet O-Ring Material N/A EPDM Perox
Bonnet Material N/A CW510L
Graduated Scale Material N/A Blue Polypropylene
Reg. Indicator Material N/A Orange Polyamide
On/Off Cap Material N/A Blue Polyamide
Test Point/Plug Material N/A DZR Brass
Medium N/A Water
Min. Temperature N/A 15 ºF
Max. Temperature N/A 260 ºF
Max. Pressure N/A 300 psi
Flow Rate N/A 0.49/1.17 gpm N/A 0.49/1.17 gpm N/A 0.98/2.35 gpm N/A 0.98/2.35 gpm N/A 2.19/5.15 gpm
Anvil Product Number N/A 0763101227 N/A 0763101102 N/A 0763101201 N/A 0763101300 N/A 0763101243
UPC Code N/A 66242851896 N/A 66242852099 N/A 66242852092 N/A 66242852089 N/A 66242852091
HPH Code N/A
Weight N/A 0.77 lb N/A 0.77 lb N/A 0.77 lb N/A 0.74 lb N/A 0.99 lb