Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and

Unit of Measure

Specifications

Industry Standards/Certifications

N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1

Type

N/A Nipple

Style

N/A Concentric Swage

Nominal Size

N/A 3/4 x 1/2 in

Material

N/A 316L SS

Finish

N/A Plain

Class

N/A S160

Product Number

N/A 0338234412

UPC Code

N/A 69029142126

HPH Code

N/A NA

Weight

N/A 0.75 lb