Batch CAD Cart (0)
  • Cart is empty

FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.

Unit of Measure
Items
09-020

09-020 FDC 90 4x21/2x21/2 NST, BR

09-020

09-020 FDC 90 4x21/2x21/2 NST, PC

09-020

09-020 FDC 90 4x21/2x21/2 CF, BR

09-020

09-020 FDC 90 4x21/2x21/2 NYFD, BR

09-020

09-020 FDC 90 4x21/2x21/2 CNN, BR
Type N/A Fire Department Connection, Single Clapper Siamese
Style N/A Threaded 90°
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in
Material N/A Brass
Finish N/A Rough Brass N/A Polished Chrome N/A Rough Brass N/A Rough Brass N/A Rough Brass
Product Number N/A 4380000400 N/A 4380000410 N/A 4380000420 N/A 4380000430 N/A 4380000440
UPC Code N/A 87989800481 N/A 87989800770 N/A N/A N/A
HPH Code N/A NA
Weight N/A 9.53 lb N/A 9.66 lb N/A 9.4 lb N/A 9.21 lb N/A 9.19 lb