Items |
HBC/SFBC-4.8X1/2 HBC/SFBC 4.8X1/2 SPRINKFLEX LONG ELBOW |
HBC/SFBC-4.8X3/4 HBC/SFBC 4.8X3/4 SPRINKFLEX LONG ELBOW |
||
Industry Standards/Certifications | N/A cULus Listed, FM Approved | |||
Type | N/A Long Elbow Reducer | |||
Nominal Size | N/A 1/2 in | N/A 3/4 in | ||
Maximal Rated Working Pressure | N/A 175 psi | |||
Material | N/A SPPS, G90 PLATED | |||
Finish | N/A Inside Suface > 8 Micrometers Outside Suface > 12.7 Micrometers | |||
Outlet Size (in) | N/A 1/2 | N/A 3/4 | ||
Product No | N/A 3640009860 | N/A 3640009880 | ||
UPC Code | N/A 65280801449 | N/A 65280801450 | ||
HPH Code | N/A | |||
Weight | N/A 0.924 lb | N/A 0.92 lb | ||
|