Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure
Items
X-1

X-1 11/4 S40 GRVD CROSS

X-1

X-1 11/4 S40 GALV GRVD CROSS

X-1

X-1 11/2 S40 GRVD CROSS

X-1

X-1 11/2 S40 GALV GRVD CROSS

X-1

X-1 2 S40 GRVD CROSS
Type N/A Cross
Style N/A Grooved
Nominal Size N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in N/A 1 1/2 in N/A 2 in
Body Material N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Industry Standards/Certifications N/A cULus Listed, FM Approved
Product Number N/A 0890050149 N/A 0890050339 N/A 0890050164 N/A 0890050347 N/A 0890050172
UPC Code N/A 69029197345 N/A 69029197353 N/A 69029196354 N/A 69029197354 N/A 69029194855
HPH Code N/A
Weight N/A 2.00 lb N/A 2.00 lb N/A 2.2 lb N/A 2.2 lb N/A 2.2 lb