Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure
Items
fig_F-2

F-2 2 150# FLG ADPT NIPPLE

fig_F-2

F-2 2 GALV 150# FLG ADPT NIPPLE

fig_F-2

F-2 2 1/2 150# FLG ADPT NIPPLE

fig_F-2

F-2 2 1/2 GALV 150# FLG ADPT NIPPLE

fig_F-2

F-2 3 150# FLG ADPT NIPPLE
Industry Standards/Certifications N/A No agency approvals for this product.
Type N/A Flange Adapter
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Housing Material N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0890088982 N/A 0890089162 N/A 0890088990 N/A 0890089170 N/A 0890089006
UPC Code N/A 69029195172 N/A 69029198226 N/A 69029196060 N/A 69029198227 N/A 69029196061
HPH Code N/A
Weight N/A 6.2 lb N/A 6.2 lb N/A 9.9 lb N/A 9.9 lb N/A 11.4 lb