Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure
Items
E-4

E-4 11/4 S40 GRVD 11-1/4 BEND

E-4

E-4 11/4 S40 GALV GRVD 11-1/4 BEND

E-4

E-4 11/2 S40 GRVD 11-1/4 BEND

E-4

E-4 11/2 S40 GALV GRVD 11-1/4 BEND

E-4

E-4 2 S40 GRVD 11-1/4 BEND
Industry Standards/Certifications N/A UL/ULC Listed, LPCB, VdS and FM Approved.
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in N/A 1 1/2 in N/A 2 in
Body Material N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0890037435 N/A 0890037617 N/A 0890037443 N/A 0890037625 N/A 0890037450
UPC Code N/A 69029194738 N/A 69029197127 N/A 69029194739 N/A 69029197128 N/A 69029194740
HPH Code N/A
Weight N/A 0.5 lb N/A 0.5 lb N/A 0.7 lb N/A 0.7 lb N/A 0.9 lb