Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure
Items
E-3

E-3 11/4 S40 GRVD 22-1/2 BEND

E-3

E-3 11/4 S40 GALV GRVD 22-1/2 BEND

E-3

E-3 11/2 S40 GRVD 22-1/2 BEND

E-3

E-3 11/2 S40 GALV GRVD 22-1/2 BEND

E-3

E-3 2 S40 GRVD 22-1/2 BEND
Industry Standards/Certifications N/A UL/ULC Listed, LPCB, VdS and FM Approved.
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in N/A 1 1/2 in N/A 2 in
Body Material N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0890034580 N/A 0890036353 N/A 0890034598 N/A 0890036361 N/A 0890034606
UPC Code N/A 69029194723 N/A 69029197107 N/A 69029194724 N/A 69029197108 N/A 69029194725
HPH Code N/A
Weight N/A 0.80 lb N/A 0.80 lb N/A 0.7 lb N/A 0.7 lb N/A 1.6 lb