Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Sock-It® Piping Method provides a quick, secure and reliable method of joining plainend steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. For the latest UL/ULC Listed and FM approved pressure ratings versus pipe schedule see www.asc-es.com or contact your local ASC-ES Sales Representative.
Unit of Measure
Items
9055_7107

7107 1 ALL SOCK-IT COUPLING

9055_7107

7107 1 1/4 ALL SOCK-IT COUPLING

9055_7107

7107 1 1/2 ALL SOCK-IT COUPLING

9055_7107

7107 2 ALL SOCK-IT COUPLING
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A Coupling Sock-It
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in
Housing Material N/A Cast iron ASTM A 126 CLASS A
Coatings N/A Plain
Gasket Material N/A EPDM
Gasket Type N/A Properties in accordance with ASTM D 2000
Bolt Material N/A Case hardened carbon steel, dichromate finish.
Lubrication N/A GRUVLOK Lubricant
Min. Service Temperature Range N/A -30 ºF
Max. Service Temperature Range N/A 230 ºF
Max. Working Pressure N/A 300 psi N/A 300 psi N/A 300 psi N/A 175 psi
Product Number N/A 0390046092 N/A 0390046100 N/A 0390046126 N/A 0390046142
UPC Code N/A 69029110978 N/A 69029110979 N/A 69029110980 N/A 69029110981
HPH Code N/A
Weight N/A 1.80 lb N/A 2.3 lb N/A 2.63 lb N/A 3.76 lb