Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Sock-It® Piping Method provides a quick, secure and reliable method of joining plain- end steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe.
Unit of Measure
Items
6547_7101

7101 1X1/2 SXFPT REDUCING ELBOW

6547_7101

7101 1X3/4 SXFPT REDUCING ELBOW

6547_7101

7101 1X1 SXFPT REDUCING ELBOW

6547_7101

7101 1 1/4X1/2 SXFPT REDUCING ELBOW

6547_7101

7101 1 1/4X3/4 SXFPT REDUCING ELBOW
Type N/A Elbow
Style N/A Sock-It
Nominal Size N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 1 x 1 in N/A 1 1/4 x 1/2 in N/A 1 1/4 x 3/4 in
Housing Material N/A Cast iron ASTM A 126 CLASS A
Bolts Material N/A Case hardened carbon steel, dichromate finish
Gaskets Material N/A EPDM, as specified in accordance with ASTM D 2000
Industry Standards/Certifications N/A cULus Listed. FM Approved.
Max. Working Pressure (UL/ULC Listed) N/A 300 psi
Max. Working Pressure (FM Approved) N/A 300 psi
Anvil Product Number N/A 0390043602 N/A 0390043610 N/A 0390043628 N/A 0390043636 N/A 0390043644
UPC Code N/A 69029110944 N/A 69029110945 N/A 69029110946 N/A 69029110947 N/A 69029110948
HPH Code N/A
Weight N/A 1.7 lb N/A 1.6 lb N/A 1.5 lb N/A 2.2 lb N/A 2.10 lb