Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3360R

3360R CI 11/4X1 SCREWED CROSS

3360R

3360R CI 11/2X1 SCREWED CROSS

3360R

3360R CI 2X1 SCREWED CROSS
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126; ASTM A-153; ASME B1.20.1
Type N/A Cross
Style N/A FNPT x FNPT x FNPT x FNPT
Nominal Size N/A 1 1/4 x 1 1/4 x 1 x 1 in N/A 1 1/2 x 1 1/2 x 1 x 1 in N/A 2 x 2 x 1 x 1 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800006728 N/A 0800006736 N/A 0800006744
UPC Code N/A 69029194399 N/A 69029194400 N/A 69029194401
HPH Code N/A NA
Weight N/A 2.05 lb N/A 2.40 lb N/A 2.75 lb