Batch CAD Cart (0)
  • Cart is empty


We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure
Items
135

135 3/8 STEEL ROD COUPLING

135

135 1/2 STEEL ROD COUPLING

135

135 5/8 STEEL ROD COUPLING

135

135 3/4 STEEL ROD COUPLING

135

135 7/8 STEEL ROD COUPLING
Type N/A Rod Coupling
Rod Size N/A 3/8 in N/A 1/2 in N/A 5/8 in N/A 3/4 in N/A 7/8 in
Material N/A Carbon Steel
Finish N/A Plain
Max Load N/A 730 lb N/A 1350 lb N/A 2160 lb N/A 3230 lb N/A 4480 lb
Product Number N/A 0500016290 N/A 0500016308 N/A 0500016316 N/A 0500016324 N/A 0500016332
UPC Code N/A 69029113592 N/A 69029113593 N/A 69029113594 N/A 69029113595 N/A 69029113596
HPH Code N/A 034GR3501 N/A 034GR3502 N/A 034GR3503 N/A 034GR3504 N/A 034GR3505
Weight N/A 0.09 lb N/A 0.12 lb N/A 0.24 lb N/A 0.42 lb N/A 0.66 lb