Batch CAD Cart (0)
  • Cart is empty
The Fig. 7005 Roughneck Coupling is an effective and reliable way of joining plain-end or beveled end pipe. The Roughneck Coupling is ideal for use in a variety of applications including mining, process piping, manifold piping and oilfield services. The unique gripper action provides a positive pipe joint and allows for working pressure ratings up to 750 PSI (52 bar) for schedule 40 pipe.
Unit of Measure
Items
7005-Roughneck--Coupling

7005 2 GAL E ROUGHNECK CPLG

7005-Roughneck--Coupling

7005 2 GAL T ROUGHNECK CPLG

7005-Roughneck--Coupling

7005 2 PTD E ROUGHNECK CPLG

7005-Roughneck--Coupling

7005 2 PTD T ROUGHNECK CPLG

7005-Roughneck--Coupling

7005 2 1/2 GAL E ROUGHNECK CPLG
Industry Standards/Certifications N/A UL/ULc Listed
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 in N/A 2 in N/A 2 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 or Malleable Iron conforming to ASTM A 47, Grade 32510.
Coatings N/A 2" - 12" Hot Dipped Zinc Galvanized (Optional) N/A 2" - 12" Hot Dipped Zinc Galvanized (Optional) N/A Rust inhibiting paint - Color: Orange Standard N/A Rust inhibiting paint - Color: Orange Standard N/A 2" - 12" Hot Dipped Zinc Galvanized (Optional)
Gasket Material N/A Grade E (EPDM) N/A Grade T (Nitrile) N/A Grade E (EPDM) N/A Grade T (Nitrile) N/A Grade E (EPDM)
Gasket Type N/A C Style
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut Material N/A ASTM A563, Grade A, Zinc Electroplated
Grippers Material N/A 2"-8" heat treated, electroplated carbon steel. 10”-16” heat treated stainless steel.
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 250 ºF N/A 180 ºF N/A 250 ºF N/A 180 ºF N/A 250 ºF
Max. Working Pressure N/A 750 psi N/A 750 psi N/A 750 psi N/A 750 psi N/A 600 psi
Min Specified Torque N/A 150 lb·ft
Max Specified Torque N/A 190 lb·ft
Max. End Load N/A 3.323 lb N/A 3.323 lb N/A 3.323 lb N/A 3.323 lb N/A 3.895 lb
Coupling Bolts Size N/A 5/8 x 3 1/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390100105 N/A 0390100428 N/A 0390007359 N/A 0390007557 N/A 0390100113
UPC Code N/A 69029111132 N/A 69029177895 N/A 69029110541 N/A 69029110548 N/A 69029111133
Weight N/A 6.6 lb N/A 6.6 lb N/A 6.6 lb N/A 6.6 lb N/A 7.40 lb