ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Merit Weld-Miser Tee-Let Welding Branch Outlet Fittings offer the user a high strength, low cost, welded steel, threaded and grooved line of fittings. Tee-Lets are specifically designed and manufactured to be installed on Schedules 5 thru 40 and proprietary thin wall flow pipe.

Merit Tee-Lets are steel welding outlet fittings. The material used in manufacture meets the chemical and physical requirements of ASTM A 53, Grades A or B, Type E. Tee-Lets employ a low weld volume design to provide for either a partial or full penetration weld employing a single pass with minimum burn-through and pipe distortion. Threads are NPT per ASME B1.20.1 or ISO 7/1 Taper as ordered. Tee-Lets are UL Listed and FM Approved for use conforming to the requirements of NFPA 13. When used in fire sprinkler systems, Tee-Lets are rated for 300 psi or 175 psi on 6" EZ-Flow Pipe.
Unit of Measure
Items
Welded Outlet Fittings

MTL 1/4X1 1/4-8 300# T/A FPT TEE-LET

Welded Outlet Fittings

MTL 1/2X1 1/4-2 300# T/A FPT TEE-LET

Welded Outlet Fittings

MTL 1/2X2-2 1/2 300# T/A FPT TEE-LET

Welded Outlet Fittings

MTL 1/2X2 1/2-8 300# T/A FPT TEE-LET

Welded Outlet Fittings

MTL 3/4X1 1/4-2 300# T/A FPT TEE-LET
Industry Standards/Certifications N/A cULus Listed. FM Approved.
Type N/A Welded Outlet
Style N/A Threaded
Nominal Size N/A 1/4 x 1 1/4-8 in N/A 1/2 x 1 1/4-2 in N/A 1/2 x 2-2 1/2 in N/A 1/2 x 2 1/2-8 in N/A 3/4 x 1 1/4-2 in
Material N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E
Pressure [Max] N/A 300 psi
Schedule N/A 40
Product Number N/A 0363185901 N/A 0363190042 N/A 0363190067 N/A 0363190083 N/A 0363190141
UPC Code N/A 66242801027 N/A 69029109519 N/A 69029109520 N/A 69029109521 N/A 69029109523
HPH Code N/A NA
Weight N/A 0.08 lb N/A 0.171 lb N/A 0.171 lb N/A 0.169 lb N/A 0.26 lb