Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
3160

3160 1/2 XH BLK IMI 45 STR ELL

3160

3160 3/4 XH BLK IMI 45 STR ELL

3160

3160 1 XH BLK IMI 45 STR ELL

3160

3160 11/4 XH BLK IMI 45 STR ELL

3160

3160 11/2 XH BLK IMI 45 STR ELL
Industry Standards/Certifications N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3
Type N/A Elbow
Style N/A FNPT x MNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Malleable Iron conforming to ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 2,000 psi N/A 2,000 psi N/A 2,000 psi N/A 1,500 psi N/A 1,500 psi
Product Number N/A 0810508002 N/A 0810508028 N/A 4316002560 N/A 0810508069 N/A 4316012364
UPC Code N/A 69029156667 N/A 69029156672 N/A 69029156676 N/A 69029156677 N/A 69029156678
HPH Code N/A NA
Weight N/A 0.36 lb N/A 0.54 lb N/A 0.85 lb N/A 1.5 lb N/A 2.06 lb