Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fig. WN

3133 1/2 BLK IMI WASTENUT

Fig. WN

3133 1/2 GALV IMI WASTENUT

Fig. WN

3133 3/4 GALV IMI WASTENUT

Fig. WN

3133 1 GALV IMI WASTENUT
Industry Standards/Certifications N/A ASME B16.3; ASTM A- 197; ASTM A-153; ASME B1.20.1
Type N/A Flange
Style N/A FNPT
Nominal Size N/A 1/2 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Malleable Iron conforming ASTM A-197
Coatings N/A Black N/A Galvanized N/A Galvanized N/A Galvanized
Max. Rated Pressure N/A 300 psi
Product Number N/A 4316002910 N/A 4316012750 N/A 4316012752 N/A 4316012754
UPC Code N/A 09220129929 N/A 09220130107 N/A 09220130108 N/A 09220130109
HPH Code N/A NA
Weight N/A 0.40 lb N/A 0.40 lb N/A 0.5 lb N/A 0.46 lb