Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
3106R

3106R 3/4X1/2 GALV IMI 90 RED STREET 90

3106R

3106R 1 X3/4 GALV IMI 90 RED STREET 90

3106R

3106R 1 1/4X1 GALV IMI 90 RED STREET 90
Industry Standards/Certifications N/A ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1; ASME B16.3
Type N/A Elbow
Style N/A FNPT x MNPT
Nominal Size N/A 3/4 x 1/2 in N/A 1 x 3/4 in N/A 1 1/4 x 1 in
Material N/A Malleable Iron conforming to ASTM A-197
Coatings N/A Galvanized
Max. Rated Pressure N/A 300 psi
Product Number N/A 4316011750 N/A 4316011756 N/A 4316011762
UPC Code N/A 09220130041 N/A 09220130042 N/A 09220142224
HPH Code N/A NA
Weight N/A 0.25 lb N/A 0.43 lb N/A 0.7 lb