Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fig--9101L

Series 9101L - 1/2 Bronze Gate Valve, Lead-Free, Threaded

Fig--9101L

Series 9101L - 3/4 Bronze Gate Valve, Lead-Free, Threaded

Fig--9101L

Series 9101L - 1 Bronze Gate Valve, Lead-Free, Threaded

Fig--9101L

Series 9101L - 1 1/4 Bronze Gate Valve, Lead-Free, Threaded

Fig--9101L

Series 9101L - 1 1/2 Bronze Gate Valve, Lead-Free, Threaded
Industry Standards/Certifications N/A NSF/ANSI 61-8 SWDA and California AB1953
Type N/A Gate Valve
Style N/A Threaded
Valve Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Actuator Type N/A Wheel Handle
Brand N/A SCI
Wheel Nut Material N/A Hot Rolled SAE 1010R
Name Plate Material N/A Aluminium
Hand-Wheel Material N/A Cast Iron
Packing Nut Material N/A Brass B16 C36000
Gland Ring Material N/A Brass B16 C36000
Gland Packing Material N/A Graphite
Bonnet Material N/A Bronze B584 C84400
Gasket Material N/A Fibre
Stem Material N/A Brass B16 C36000
Lock Nut Material N/A Brass B16 C36000
Disc Material N/A Bronze B584 C84400
Body Material N/A Bronze B584 C84400
Lead Content N/A Lead-Free
Cold Working Pressure N/A 300 lb
Working Steam Pressure N/A 150 lb
Product Number N/A 4347000500 N/A 4347000510 N/A 4347000520 N/A 4347000530 N/A 4347000540
UPC Code N/A 9220140916 N/A 9220140917 N/A 9220140918 N/A 9220140919 N/A 9220140920
HPH Code N/A
Weight N/A 0.6 lb N/A 1.00 lb N/A 1.30 lb N/A 1.90 lb N/A 2.3 lb